Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-135
Part #:767962
Catalog #:VF4S-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 1.98 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.62 in |
| Length Through Bore (in): | 1.815 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 1750 rpm | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 9,800 lb |
| Inner Ring Outside Diameter (in): | 2.749 in | Size Code: | 211 |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Type: | Intermediate Duty |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-135 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0437 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,570 lb | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289314829 | Weight: | 9.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

