Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSFPD-40
Part #:702162
Catalog #:MSFPD-40
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.63 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 4.50 in | Overall Length (in): | 11.31 in |
| Base Width (in): | 4.50 in | Bore Diameter (in): | 2.5 in |
| Base to Center Height (in): | 3.1250 in | Foot Height (in): | 1.13 in |
| Length Through Bore (in): | 3.498 in | Bolt Spacing Max (in): | 9 in |
| Bolt Spacing Min (in): | 7.5 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0451 cps |
| Maximum Speed (RPM): | 3600 rpm | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 13,971 lb | Size Code: | 2-211 |
| Static Load Rating (lb): | 10,063 lb | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Bolt Spacing Width Direction (in): | 2.63 in | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 3.438 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | 3-28D |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Shaft Locking Type: | Double Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 11.31 in |
General Specifications
| UPC: | 662461015933 | Weight: | 25.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

