Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MFPD-47
Part #:702278
Catalog #:MFPD-47
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.00 in | Base Width (in): | 5.00 in |
| Overall Height (in): | 7.38 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 13 in | Bore Diameter (in): | 2.9375 in |
| Base to Center Height (in): | 3.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 3.875 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
| Bolt Spacing Max (in): | 10.5 in | Bolt Spacing Min (in): | 9 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 500-650 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Insert: | 3-215D |
| Base Length (in): | 13.00 in | Maximum Speed (RPM): | 3150 rpm |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4 NPT |
| Max Operating Temperature (F): | 220 °F | Bolt Spacing Width Direction (in): | 2.75 in |
| Vibration Frequency Roller Spin: | 0.0470 cps | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 17,412 lb |
| Size Code: | 2-33 | Static Load Rating (lb): | 13,174 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Shaft Locking Type: | Double Set Screw | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Inner Ring Outside Diameter (in): | 3.922 in |
General Specifications
| UPC: | 662461016541 | Weight: | 37.30 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

