Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-32
Part #:701841
Catalog #:MFP-32
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Height (in): | 5.38 in |
| Overall Length (in): | 9.75 in | Base Width (in): | 4 in |
| Overall Width (in): | 4.00 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing Min (in): | 6.38 in |
| Bolt Spacing Max (in): | 7.63 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Base Length (in): | 9.75 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bolt Spacing Width Direction (in): | 2.25 in | Inner Ring Outside Diameter (in): | 2.719 in |
| Size Code: | 2-23 | Insert: | 2-2 |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 9,752 lb |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 3250 rpm |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461013557 | Weight: | 13.70 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

