Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-39
Part #:701844
Catalog #:MFP-39
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.50 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 4.50 in | Overall Height (in): | 6.50 in |
| Overall Length (in): | 11.25 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 3.0000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.748 in | Centerline to Outermost Bearing Face (in): | 1.688 in |
| Bolt Spacing Max (in): | 9.5 in | Bolt Spacing Min (in): | 7.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Base Length (in): | 11.25 in | Vibration Frequency Roller Spin: | 0.0451 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 3.438 in |
| Bearing Type: | Medium Duty | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 3-27 |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Static Load Rating (lb): | 10,063 lb | Dynamic Load Rating (lb): | 13,971 lb |
| Size Code: | 2-211 | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Bolt Spacing Width Direction (in): | 2.63 in | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461013588 | Weight: | 23.40 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

