Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - SEHBD-16
Part #:712277
Catalog #:SEHBD-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4 - 14 | Overall Width (in): | 1.56 in |
| Overall Height (in): | 4.06 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.13 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.81 in | Base to Center Height (in): | 2.5 in |
| Length Through Bore (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SEHBD |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.594 in | Dynamic Load Rating (lb): | 4,381 lb |
| Shaft Locking Type: | Double Set Screw | Vibration Frequency Fundamental Train: | 0.0066 cps |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Finish: | Black Oxide | Insert: | 3-1D |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 7600 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-13 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461061879 | Weight: | 2.31 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

