Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-43
Part #:700420
Catalog #:SEHB-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/2-11 1/2 | Overall Height (in): | 7.88 in |
| Overall Width (in): | 3.06 in | Base Width (in): | 2.75 in |
| Overall Length (in): | 6.5 in | Bore Diameter (in): | 2.6875 in |
| Thread Depth (in): | 1.25 in | Base to Center Height (in): | 4.625 in |
| Length Through Bore (in): | 3.063 in | Centerline to Outermost Bearing Face (in): | 1.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | SCHB | Cage Material: | Brass |
| Housing Type: | Hanger Unit | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.1072 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Static Load Rating (lb): | 11,224 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0476 cps |
| Vibration Frequency Fundamental Train: | 0.0069 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-215 |
| Maximum Speed (RPM): | 2450 rpm | Dynamic Load Rating (lb): | 14,839 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 3.641 in | Insert: | 3-211 |
| Bearing Insert Finish: | Black Oxide | Housing Width (in): | 1.75 in |
General Specifications
| UPC: | 662461003244 | Weight: | 14.60 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

