Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-48
Part #:700423
Catalog #:SEHB-48
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/2-11 1/2 | Overall Height (in): | 8.31 in |
| Overall Width (in): | 3.25 in | Base Width (in): | 2.81 in |
| Overall Length (in): | 6.88 in | Bore Diameter (in): | 3 in |
| Base to Center Height (in): | 4.875 in | Thread Depth (in): | 1.25 in |
| Length Through Bore (in): | 3.248 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | SEHB | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-33 |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 13,174 lb |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Maximum Speed (RPM): | 2250 rpm | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 17,412 lb |
| Inner Ring Outside Diameter (in): | 3.922 in | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0470 cps | Insert: | 3-3 |
| End Cap Available: | No | Housing Width (in): | 1.84 in |
General Specifications
| UPC: | 662461003275 | Weight: | 16.80 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

