Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-63
Part #:700426
Catalog #:SEHB-63
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 2 1/2-8 1/2 | Overall Width (in): | 4.63 in |
| Overall Height (in): | 13.25 in | Base Width (in): | 4.38 in |
| Overall Length (in): | 10.25 in | Bore Diameter (in): | 3.9375 in |
| Base to Center Height (in): | 8.125 in | Thread Depth (in): | 2.63 in |
| Length Through Bore (in): | 4.625 in | Centerline to Outermost Bearing Face (in): | 2.688 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | SEHB | Cage Material: | Brass |
| Housing Type: | Hanger Unit | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 23,553 lb |
| Insert: | 3-315 | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 29,905 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 5.172 in | Size Code: | 2-43 |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 1700 rpm |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.044 cps |
| Vibration Frequency Outer Ring Defect: | 0.0681 cps | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 2.88 in |
General Specifications
| UPC: | 662461003299 | Weight: | 62.00 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

