Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-31C
Part #:703396
Catalog #:SEHB-31C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1-11 1/2 | Overall Width (in): | 2.03 in |
| Overall Height (in): | 5.44 in | Base Width (in): | 1.88 in |
| Overall Length (in): | 4.38 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.25 in | Thread Depth (in): | 0.81 in |
| Length Through Bore (in): | 2.027 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SEHB |
| Housing Type: | Hanger Unit | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Static Load Rating (lb): | 5,216 lb | Size Code: | 2-115 |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 3550 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-115C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.469 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0445 cps | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,889 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Housing Width (in): | 1.31 in |
General Specifications
| UPC: | 662461021712 | Weight: | 4.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

