Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-36C
Part #:703401
Catalog #:SEHB-36C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/4-11 1/2 | Overall Width (in): | 2.56 in |
| Overall Height (in): | 6.81 in | Base Width (in): | 2.31 in |
| Overall Length (in): | 5.63 in | Bore Diameter (in): | 2.25 in |
| Base to Center Height (in): | 4 in | Thread Depth (in): | 1.13 in |
| Length Through Bore (in): | 2.559 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | SEHB | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Insert: | 2-24C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.981 in | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Speed (RPM): | 2550 rpm |
| Radial Clearance: | Standard | End Cap Available: | No |
| Dynamic Load Rating (lb): | 11,789 lb | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Static Load Rating (lb): | 8,150 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461021743 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

