Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - PVR-1203
Part #:762932
Catalog #:PVR-1203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/2-11 1/2 | Overall Height (in): | 7.13 in |
| Overall Width (in): | 3.12 in | Base Width (in): | 2.75 in |
| Overall Length (in): | 5.75 in | Bore Diameter (in): | 2.4375 in |
| Thread Depth (in): | 1.13 in | Length Through Bore (in): | 3.122 in |
| Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | PVR | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Hanger Unit | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 11,789 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0432 cps | Static Load Rating (lb): | 8,150 lb |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.981 in | Maximum Speed (RPM): | 2550 rpm |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-27 |
| Insert: | SK-2257 | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Housing Width (in): | 3.12 in |
General Specifications
| UPC: | 662461299432 | Weight: | 16.83 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.06 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

