Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SEHB-39 DRT
Part #:710913
Catalog #:SEHB-39 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/4-11 1/2 | Overall Width (in): | 2.56 in |
| Overall Height (in): | 6.81 in | Overall Length (in): | 5.63 in |
| Base Width (in): | 2.31 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 4 in | Thread Depth (in): | 1.13 in |
| Length Through Bore (in): | 2.559 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Options: | High Contamination | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SEHB | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.981 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 3000 rpm |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 11,789 lb |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 8,150 lb | Insert: | 2-27 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0432 cps |
| Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461334997 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

