Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-209TM
Part #:704087
Catalog #:TB-209TM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Base Width (in): | 2 in | Overall Height (in): | 4.25 in |
| Overall Width (in): | 2 in | Bore Diameter (mm): | 45 mm |
| Base to Center Height (in): | 2.125 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 2.000 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.938 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 2.297 in | Grease Fitting Thread Size: | M8x1 |
| Static Load Rating (lb): | 5,139 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Concentric |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Size Code: | 2-111 | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 5300 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,901 lb | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Insert: | 5209TM |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 5.000 in |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461253342 | Weight: | 6.80 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

