Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-16T
Part #:705547
Catalog #:TB-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 2.81 in |
| Overall Length (in): | 3 in | Base Width (in): | 1.50 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.438 in |
| Length Through Bore (in): | 1.4375 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.81 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.94 in | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0442 cps | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | 2-1T |
| Maximum Speed (RPM): | 9000 rpm | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-015 | Static Load Rating (lb): | 1,651 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 1.38 in | End Cap Available: | No |
| Base Length (in): | 3.00 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 2,801 lb | Housing Coating: | Powder Coated |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461031018 | Weight: | 1.19 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

