Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-22T
Part #:705551
Catalog #:TB-22T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.41 in |
| Overall Height (in): | 3.75 in | Base Width (in): | 1.75 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.3750 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.563 in | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 6500 rpm | Static Load Rating (lb): | 3,493 lb |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 2-17 | Grease Fitting Thread Size: | 1/4-28 |
| Base Length (in): | 4.25 in | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Insert: | 2-16T |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.8620 in | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461031056 | Weight: | 4.52 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

