Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-24T
Part #:705553
Catalog #:TB-24T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 4.63 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.5000 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 2.000 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.688 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 4.625 in | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,340 lb | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 5850 rpm | Insert: | 2-18T |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.0625 in |
| Size Code: | 2-19 | Static Load Rating (lb): | 4,467 lb |
| End Cap Available: | No | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461031070 | Weight: | 5.33 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

