Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-27TC
Part #:705935
Catalog #:TB-27TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Overall Height (in): | 4.25 in | Base Width (in): | 2 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.6875 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2.000 in | Centerline to Outermost Bearing Face (in): | 1.250 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.938 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 7,901 lb |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 3800 rpm | Housing Material: | Cast Iron |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.297 in | Static Load Rating (lb): | 5,139 lb |
| Shaft Locking Type: | Concentric | Insert: | 2-111TC |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-111 |
| Base Length (in): | 5.000 in | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461034125 | Weight: | 6.45 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

