Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TBMH-31T
Part #:716652
Catalog #:TBMH-31T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Overall Height (in): | 4.63 in |
| Base Width (in): | 2 in | Overall Length (in): | 5.44 in |
| Overall Width (in): | 2.17 in | Bore Diameter (in): | 1.9375 in |
| Thread Depth (in): | 0.88 in | Base to Center Height (in): | 2.252 in |
| Length Through Bore (in): | 2.0937 in | Bolt Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.344 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.375 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,216 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Insert: | MH-31T |
| Inner Ring Outside Diameter (in): | 2.4688 in | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-115 |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 5.438 in |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461340981 | Weight: | 7.25 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

