Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-228
Part #:766546
Catalog #:VTBB-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Overall Height (in): | 4.25 in | Base Width (in): | 2 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.125 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 2.000 in | Centerline to Outermost Bearing Face (in): | 1.250 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.938 in |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 4,590 lb |
| Base Length (in): | 5.000 in | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Size Code: | 209 | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Concentric | Insert: | VB-228 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 2.297 in |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460348131 | Weight: | 5.30 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

