Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-231
Part #:766547
Catalog #:VTBB-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Base Width (in): | 2 in |
| Overall Length (in): | 5.44 in | Overall Height (in): | 4.63 in |
| Overall Width (in): | 2.17 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.252 in | Thread Depth (in): | 0.88 in |
| Length Through Bore (in): | 2.0312 in | Bolt Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.344 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.375 in |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Size Code: | 210 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Concentric | Insert: | VB-231 |
| Dynamic Load Rating (lb): | 7,920 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 5,220 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Maximum Speed (RPM): | 3000 rpm | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.4688 in | Base Length (in): | 5.438 in |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460348148 | Weight: | 6.90 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

