Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-210
Part #:767405
Catalog #:VTBS-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 2.88 in |
| Overall Width (in): | 1.31 in | Bore Diameter (in): | 0.625 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.10 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.64 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 9000 rpm | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 0.941 in |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | VS-210 | Base Length (in): | 2.88 in |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Dynamic Load Rating (lb): | 2,360 lb | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 1.31 in |
General Specifications
| UPC: | 662289530083 | Weight: | 1.30 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

