Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-227
Part #:767421
Catalog #:VTBS-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 4.25 in |
| Base Width (in): | 2 in | Overall Length (in): | 5 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.6875 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 3.750 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Radial Clearance: | Standard |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 4,590 lb | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,901 lb | Insert: | VS-227 |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.297 in | Size Code: | 209 |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 5.000 in |
| Maximum Speed (RPM): | 5330 rpm | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530298 | Weight: | 5.18 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

