Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-212
Part #:767436
Catalog #:VTBS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Length (in): | 2.88 in |
| Base Width (in): | 1.50 in | Overall Height (in): | 2.60 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.285 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 2,870 lb | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Inner Ring Outside Diameter (in): | 1.121 in |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0332 cps | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 10000 rpm |
| Cage Type: | Ball Riding Retainer | Size Code: | 204 |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (F): | 225 °F |
| Base Length (in): | 2.88 in | Insert: | VS-212 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662289530106 | Weight: | 1.41 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

