Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-220
Part #:767461
Catalog #:VTBS-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.75 in |
| Overall Length (in): | 4.41 in | Base Width (in): | 2.00 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.2500 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.7656 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 3.25 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Size Code: | 207 |
| Maximum Speed (RPM): | 4000 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VS-220 | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,440 lb |
| Base Length (in): | 4.41 in | Dynamic Load Rating (lb): | 5,782 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.8438 in |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530229 | Weight: | 3.72 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

