Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-223
Part #:767479
Catalog #:VTBS-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.41 in |
| Base Width (in): | 2.00 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.4375 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.7656 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 5,782 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Base Length (in): | 4.41 in | Inner Ring Outside Diameter (in): | 1.8438 in |
| Bearing Type: | Standard Duty | Size Code: | 207 |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VS-223 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 3,440 lb | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530250 | Weight: | 3.53 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

