Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-220S
Part #:767612
Catalog #:VTBS-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Base Width (in): | 1.50 in |
| Overall Length (in): | 4 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.56 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.688 in | Thread Depth (in): | 0.63 in |
| Length Through Bore (in): | 1.567 in | Centerline to Outermost Bearing Face (in): | 0.96 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 8000 rpm |
| Inner Ring Outside Diameter (in): | 1.587 in | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Base Length (in): | 4.00 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Insert: | VS-220S | Size Code: | 206 |
| Dynamic Load Rating (lb): | 4,390 lb | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662289540426 | Weight: | 2.68 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

