Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-224
Part #:767670
Catalog #:VTBS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Overall Length (in): | 4.63 in | Base Width (in): | 1.88 in |
| Overall Width (in): | 1.91 in | Bore Diameter (in): | 1.5000 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.91 in | Centerline to Outermost Bearing Face (in): | 1.688 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Base Length (in): | 4.625 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 3500 rpm | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 2.083 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,330 lb | Size Code: | 208 |
| Static Load Rating (lb): | 4,460 lb | Insert: | VS-224 |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662289530267 | Weight: | 4.32 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

