Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-228
Part #:767694
Catalog #:VTBS-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 4.25 in |
| Base Width (in): | 2 in | Overall Length (in): | 5 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.75 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Static Load Rating (lb): | 4,590 lb | Base Length (in): | 5.000 in |
| Maximum Speed (RPM): | 5330 rpm | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Insert: | VS-228 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.297 in |
| Housing Material: | Cast Iron | Size Code: | 209 |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,901 lb |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530311 | Weight: | 4.70 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

