Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-218
Part #:767813
Catalog #:VTBS-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Overall Length (in): | 4 in |
| Base Width (in): | 1.50 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.56 in | Bore Diameter (in): | 1.125 in |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.688 in |
| Length Through Bore (in): | 1.567 in | Bolt Spacing (in): | 3.00 in |
| Centerline to Outermost Bearing Face (in): | 0.96 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 8000 rpm |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.587 in |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Size Code: | 206 |
| Static Load Rating (lb): | 2,530 lb | Dynamic Load Rating (lb): | 4,390 lb |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-218 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Base Length (in): | 4.00 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662289530168 | Weight: | 3.16 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

