Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-232S
Part #:767907
Catalog #:VTBS-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Overall Length (in): | 5.44 in |
| Overall Height (in): | 4.63 in | Base Width (in): | 2 in |
| Overall Width (in): | 2.1 in | Bore Diameter (in): | 2 in |
| Thread Depth (in): | 0.88 in | Base to Center Height (in): | 2.252 in |
| Length Through Bore (in): | 2.0937 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 4.000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 300 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Base Length (in): | 5.438 in | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.4688 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Size Code: | 210 |
| Housing Material: | Cast Iron | Insert: | VS-232S |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 7,920 lb | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4800 rpm |
| Radial Clearance: | Standard | Static Load Rating (lb): | 5,220 lb |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289618040 | Weight: | 5.70 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

