Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-231
Part #:767936
Catalog #:VTBS-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Overall Height (in): | 4.63 in |
| Overall Length (in): | 5.44 in | Base Width (in): | 2 in |
| Overall Width (in): | 2.1 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.252 in | Thread Depth (in): | 0.88 in |
| Length Through Bore (in): | 2.0937 in | Bolt Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 300 in/lbs | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 2.4688 in |
| Base Length (in): | 5.438 in | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,920 lb |
| Size Code: | 210 | Insert: | VS-231 |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 4800 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 5,220 lb |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530335 | Weight: | 6.32 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.90 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

