Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - PVR-2431
Part #:762586
Catalog #:PVR-2431
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.94 in | Overall Height (in): | 5.44 in |
| Thread Size: | 5/8-11 | Overall Length (in): | 5.63 in |
| Overall Width (in): | 2.19 in | Bore Diameter (in): | 2.1875 in |
| Thread Depth (in): | 1.13 in | Base to Center Height (in): | 2.625 in |
| Length Through Bore (in): | 2.19 in | Bolt Spacing (in): | 4.375 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.71 in |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 3250 rpm |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Size Code: | 2-23 | Base Length (in): | 5.63 in |
| Dynamic Load Rating (lb): | 9,752 lb | End Cap Available: | No |
| Bearing Type: | Standard Duty | Insert: | 2-23 AHD |
| Static Load Rating (lb): | 6,601 lb | Max Operating Temperature (F): | 220 °F |
| Housing Width (in): | 1.94 in |
General Specifications
| UPC: | 662461241479 | Weight: | 9.06 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

