Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-119
Part #:766822
Catalog #:VTBE-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Overall Height (in): | 3.31 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 4 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.688 in | Thread Depth (in): | 0.63 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 1.09 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.69 in | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 4.00 in | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.587 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 4,390 lb |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Static Load Rating (lb): | 2,530 lb |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Insert: | VE-119 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (F): | 225 °F |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460339405 | Weight: | 2.72 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

