Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-131
Part #:766831
Catalog #:VTBE-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Overall Height (in): | 4.63 in |
| Base Width (in): | 2 in | Overall Length (in): | 5.44 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.9375 in |
| Thread Depth (in): | 0.88 in | Base to Center Height (in): | 2.252 in |
| Length Through Bore (in): | 1.7187 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing (in): | 4.000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.750 in | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 5,220 lb | Radial Clearance: | Standard |
| Base Length (in): | 5.438 in | Maximum Speed (RPM): | 3600 rpm |
| Fixed vs. Expansion: | Fixed | Size Code: | 210 |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.4688 in |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 7,920 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| End Cap Available: | No | Insert: | VE-131 |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460339481 | Weight: | 5.70 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

