Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-207TMC
Part #:704316
Catalog #:FB-207TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.94 in |
| Overall Length (in): | 6.13 in | Bore Diameter (mm): | 35 mm |
| Base to Center Height (in): | 4.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-17 |
| End Cap Available: | No | Maximum Speed (RPM): | 4650 rpm |
| Inner Ring Outside Diameter (in): | 1.862 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0386 cps | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 5207TMC | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461254325 | Weight: | 3.67 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

