Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-12TC
Part #:705993
Catalog #:FB-12TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.45 in | Overall Length (in): | 4.19 in |
| Bore Diameter (in): | 0.75 in | Base to Center Height (in): | 3 in |
| Foot Height (in): | 0.31 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 1.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Ring Outside Diameter (in): | 1.192 in | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 2,611 lb | Size Code: | 2-012 |
| Static Load Rating (lb): | 1,444 lb | End Cap Available: | No |
| Insert: | 2-012TC | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Bolt Spacing Height Direction (in): | 0.875 in | Maximum Speed (RPM): | 6450 rpm |
| Shaft Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0381 cps | Housing Coating: | Powder Coated |
| Bearing Centerline to Bolt Hole Center (in): | 1.6875 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461034545 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

