Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FBMH-31T
Part #:716668
Catalog #:FBMH-31T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 2.31 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.97 in | Base to Center Height (in): | 5.19 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.47 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0445 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Static Load Rating (lb): | 5,216 lb |
| Size Code: | 2-115 | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Bearing Type: | Standard Duty | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Insert: | MH-31T | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Bolt Spacing Height Direction (in): | 1.625 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 3000 rpm | Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461341049 | Weight: | 6.09 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

