Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFBB-223
Part #:764443
Catalog #:VFBB-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Base to Center Height (in): | 4.25 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.50 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,440 lb |
| Inner Ring Outside Diameter (in): | 1.847 in | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 Standard |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | VB-223 |
| Bolt Spacing Height Direction (in): | 1.25 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Maximum Speed (RPM): | 4000 rpm |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460496016 | Weight: | 3.37 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

