Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-212
Part #:764422
Catalog #:VFBS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.34 in |
| Bore Diameter (in): | 0.75 in | Base to Center Height (in): | 3 in |
| Foot Height (in): | 0.31 in | Length Through Bore (in): | 1.281 in |
| Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Bolt Spacing Height Direction (in): | 0.875 in |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | C3 Standard | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 6500 rpm | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Size Code: | 204 | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0332 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.121 in |
| Dynamic Load Rating (lb): | 2,870 lb | Static Load Rating (lb): | 1,480 lb |
| Insert: | VS-212 | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662460495781 | Weight: | 1.51 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

