Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-220S
Part #:764428
Catalog #:VFBS-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.63 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.75 in | Length Through Bore (in): | 1.567 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 206 |
| Dynamic Load Rating (lb): | 4,390 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (RPM): | 4500 rpm |
| Bolt Spacing Height Direction (in): | 1.25 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.587 in | Radial Clearance: | C3 Standard |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Insert: | VS-220S | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662460495842 | Weight: | 2.45 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

