Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-220
Part #:764429
Catalog #:VFBS-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.92 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 4.25 in | Length Through Bore (in): | 1.766 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-220 | Bolt Spacing Height Direction (in): | 1.25 in |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | C3 Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 207 |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 5,810 lb | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 4000 rpm |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460495859 | Weight: | 1.60 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

