Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-232S
Part #:764433
Catalog #:VFBS-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 2.16 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 5.19 in | Length Through Bore (in): | 2.094 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 5,220 lb |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Centerline to Bolt Hole Center (in): | 2.9375 in | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Insert: | VS-232S | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Size Code: | 210 |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 7,920 lb |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 Standard |
| Inner Ring Outside Diameter (in): | 2.475 in | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0445 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Bolt Spacing Height Direction (in): | 1.625 in | Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662460495897 | Weight: | 2.60 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

