Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-31C
Part #:704076
Catalog #:FB-31C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 2.16 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 5.19 in | Length Through Bore (in): | 2.027 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 5,216 lb |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Size Code: | 2-115 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.469 in |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3550 rpm |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Bolt Spacing Height Direction (in): | 1.625 in | Insert: | 2-115C |
| Vibration Frequency Roller Spin: | 0.0445 cps | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,889 lb | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461026151 | Weight: | 6.24 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

