Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-210
Part #:710129
Catalog #:FB-210
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.16 in | Overall Length (in): | 7.47 in |
| Bolt Size (mm): | M12 mm | Bore Diameter (mm): | 50 mm |
| Base to Center Height (in): | 5.19 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bolt Spacing Height Direction (in): | 1.625 in | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 7,889 lb |
| Size Code: | 2-115 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Static Load Rating (lb): | 5,216 lb |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0445 cps |
| Insert: | 5210 | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 3550 rpm |
| Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461053249 | Weight: | 5.82 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

