Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFT-16T
Part #:705479
Catalog #:SFT-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.98 in | Radial Clearance: | Standard |
| Insert: | 2-1T | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0442 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 1,651 lb |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Size Code: | 2-015 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 9000 rpm | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461030349 | Weight: | 1.62 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

