Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TFT-16T
Part #:715883
Catalog #:TFT-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.498 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.98 in | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Insert: | 2-1T |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Static Load Rating (lb): | 1,651 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0442 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | End Cap Available: | No |
| Maximum Speed (RPM): | 9000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-015 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461083277 | Weight: | 1.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

