Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFTMH-23T
Part #:716562
Catalog #:SFTMH-23T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Overall Height to End Cap (in): | 2.67 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.56 in |
| Vibration Frequency Roller Spin: | 0.0386 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 1.859 in |
| Size Code: | 2-17 | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,493 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 4000 rpm |
| Insert: | MH-23T | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461332139 | Weight: | 3.13 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

