Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFTMH-19T
Part #:716578
Catalog #:SFTMH-19T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.56 in | Overall Height (in): | 1.67 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.42 in | Length Through Bore (in): | 1.61 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.23 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.586 in | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 4500 rpm | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 2,567 lb | Housing Material: | Cast Iron |
| Size Code: | 206 | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Insert: | MH-19T | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No |
General Specifications
| UPC: | 662461340653 | Weight: | 2.21 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

