Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - PVR-2130
Part #:762609
Catalog #:PVR-2130
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 6.13 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.17 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.47 in |
| Insert: | SK-1894 | Inner Ring Outside Diameter (in): | 2.469 in |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 204 °C | Dynamic Load Rating (lb): | 7,889 lb |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-115 |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 400 °F |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 5,216 lb | Maximum Speed (RPM): | 325 rpm |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex Grease With Synthetic Oil |
General Specifications
| UPC: | 662461243404 | Weight: | 6.59 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

